How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3 |
| AB: | 6.76 | AA: | 15.19 |
| AK: | 8.5 | P: | 4.62 in |
| LQ1: | 8.61 in | V: | 4.26 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| H: | 0.53 in | AJ: | 7.25 |
| BD: | 9 | I: | 7.5 in |
| AF: | 0.38 | D: | 4.88 |
| G: | 3.63 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.38 | Housing Material: | Cast Iron |
| Bore Code: | 48 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YF |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

