How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 8.61 in |
| AA: | 15.19 | T: | 3 |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 9 | AK: | 8.5 |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| BF: | 0.53 | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| D: | 4.88 | V: | 4.26 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 25:1 | Model Code: | 52YF |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output RPM: | 70 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 9.38 | Output Diameter (in): | 3 in |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

