How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| T: | 3 | LL: | 5.25 in |
| AE2: | 0.97 | D: | 4.88 |
| I: | 7.5 in | AA: | 15.19 |
| AK: | 8.5 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| P: | 4.62 in | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 4.26 in | BD: | 9 |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Output RPM: | 58.3 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

