How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| BE1: | 0.5 in | AA: | 15.19 |
| BF: | 0.53 | AJ: | 7.25 |
| P: | 4.62 in | T: | 3 |
| G: | 3.63 | BD: | 9 |
| LL: | 5.25 in | D: | 4.88 |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.76 | LQ1: | 8.61 in |
| V: | 4.26 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Series Code: | OE | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 48 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio Range: | 30:1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | YF-2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

