How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| BD: | 9 | P: | 4.62 in |
| V: | 4.26 in | T: | 3 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| AG: | 10.5 | BF: | 0.53 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AA: | 15.19 | AB: | 6.76 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3 in | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Assembly: | YF-2 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Model Code: | 52YF |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

