How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| AG: | 10.5 | H: | 0.53 in |
| AB: | 6.76 | AJ: | 7.25 |
| D: | 4.88 | I: | 7.5 in |
| LL: | 5.25 in | P: | 4.62 in |
| V: | 4.26 in | T: | 3 |
| G: | 3.63 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| AF: | 0.38 | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Series Code: | OE |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

