How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AE2: | 0.97 |
| AB: | 6.76 | D: | 4.88 |
| P: | 4.62 in | BE1: | 0.5 in |
| G: | 3.63 | AF: | 0.38 |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | BD: | 9 |
| AG: | 10.5 | T: | 3 |
| AJ: | 7.25 | LL: | 5.25 in |
Technical Specifications
| Bore Code: | 48 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Output RPM: | 43.8 |
| Model Code: | 52YF | Gear Type: | Worm |
| Ratio Range: | 40:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

