How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.76 |
| P: | 4.62 in | LQ1: | 8.61 in |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | D: | 4.88 |
| BF: | 0.53 | T: | 3 |
| I: | 7.5 in | AG: | 10.5 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| V: | 4.26 in | AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Model Code: | 52YF | Output RPM: | 341 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 5:1 | Assembly: | YF-2 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

