How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BE1: | 0.5 in |
| T: | 3 | P: | 4.62 in |
| LQ1: | 8.61 in | G: | 3.63 |
| H: | 0.53 in | AE2: | 0.97 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AJ: | 7.25 |
| AF: | 0.38 | D: | 4.88 |
| AB: | 6.76 | I: | 7.5 in |
| AK: | 8.5 | LL: | 5.25 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 50:1 | Model Code: | 52YF |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.14 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Ratio: | 50:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

