How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | AA: | 15.19 |
| G: | 3.63 | H: | 0.53 in |
| V: | 4.26 in | T: | 3 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | I: | 7.5 in |
| D: | 4.88 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | Output Diameter (in): | 3 in |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input Bore (C Face): | 1.125 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

