How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AG: | 10.5 |
| T: | 3 | P: | 4.62 in |
| V: | 4.26 in | G: | 3.63 |
| AF: | 0.38 | I: | 7.5 in |
| H: | 0.53 in | BF: | 0.53 |
| AA: | 15.19 | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.97 |
| AB: | 6.76 | AK: | 8.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | LL: | 5.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 48 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

