How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| BE1: | 0.5 in | T: | 3 |
| AJ: | 7.25 | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AK: | 8.5 | G: | 3.63 |
| I: | 7.5 in | BD: | 9 |
| P: | 4.62 in | D: | 4.88 |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Series Code: | OE | Model Code: | 52YF |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Output RPM: | 233 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

