How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AA: | 15.19 |
| G: | 3.63 | BE1: | 0.5 in |
| H: | 0.53 in | V: | 4.26 in |
| AG: | 10.5 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| P: | 4.62 in | BF: | 0.53 |
| AB: | 6.76 | I: | 7.5 in |
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| AE2: | 0.97 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 52YF |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Bore Code: | 48 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24 | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 233 | Series Code: | OE |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

