How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | H: | 0.53 in |
| LQ1: | 8.61 in | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | G: | 3.63 |
| BE1: | 0.5 in | BF: | 0.53 |
| AF: | 0.38 | AA: | 15.19 |
| D: | 4.88 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Motor Frame Size: | 180TC |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Bore Code: | 48 | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 24 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

