How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | AE2: | 0.97 |
| AA: | 15.19 | LQ1: | 8.61 in |
| BD: | 9 | AG: | 10.5 |
| G: | 3.63 | AB: | 6.76 |
| BE1: | 0.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | T: | 3 |
| AK: | 8.5 | D: | 4.88 |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output RPM: | 21.9 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.91 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3 in |
| Ratio: | 80:1 | Bore Code: | 48 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

