How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| I: | 7.5 in | AE2: | 0.97 |
| AJ: | 7.25 | D: | 4.88 |
| AF: | 0.38 | T: | 3 |
| AB: | 6.76 | LQ1: | 8.61 in |
| P: | 4.62 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| G: | 3.63 | BD: | 9 |
| V: | 4.26 in | AK: | 8.5 |
| BF: | 0.53 | AA: | 15.19 |
Technical Specifications
| Ratio: | 80:1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Bore Code: | 48 | Model Code: | 52YF |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 2.91 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

