How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| LQ1: | 8.61 in | AK: | 8.5 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
| AG: | 10.5 | T: | 3 |
| V: | 4.26 in | BE1: | 0.5 in |
| BD: | 9 | D: | 4.88 |
Technical Specifications
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 48 |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

