How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 5.25 in |
| T: | 3 | AE2: | 0.97 |
| V: | 4.26 in | AB: | 6.76 |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| AK: | 8.5 | AG: | 10.5 |
| P: | 4.62 in | G: | 3.63 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Service Factor: | 1 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 19.4 |
| Model Code: | 52YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 48 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

