How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AE2: | 0.97 |
| I: | 7.5 in | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
| BE1: | 0.5 in | LL: | 5.25 in |
| T: | 3 | AJ: | 7.25 |
| BD: | 9 | G: | 3.63 |
| H: | 0.53 in | AF: | 0.38 |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Model Code: | 52YF | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 19.4 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

