How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.97 | V: | 4.26 in |
| G: | 3.63 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| D: | 4.88 | P: | 4.62 in |
| AB: | 6.76 | LL: | 5.25 in |
| BE1: | 0.5 in | I: | 7.5 in |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | T: | 3 |
| BD: | 9 | AA: | 15.19 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Housing Material: | Cast Iron | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Ratio: | 10:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

