How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 8.5 |
| I: | 7.5 in | AB: | 6.76 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | D: | 4.88 |
| AE2: | 0.97 | P: | 4.62 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| T: | 3 | G: | 3.63 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 48 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 52YF | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

