How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AA: | 15.19 |
| AJ: | 7.25 | I: | 7.5 in |
| AF: | 0.38 | T: | 3 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| H: | 0.53 in | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| BF: | 0.53 | AB: | 6.76 |
| AK: | 8.5 | D: | 4.88 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Bore Code: | 48 | Assembly: | YF-2 |
| Output RPM: | 117 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 14.3 | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3 in |
| Model Code: | 52YF | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

