How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LQ1: | 8.61 in | H: | 0.53 in |
| BD: | 9 | V: | 4.26 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 10.5 | AF: | 0.38 |
| T: | 3 | G: | 3.63 |
| D: | 4.88 | BF: | 0.53 |
| AA: | 15.19 | AK: | 8.5 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Output Key: | 3/4 X 4.00 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 11.3 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 48 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

