How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 4.88 | G: | 3.63 |
| AJ: | 7.25 | I: | 7.5 in |
| LL: | 5.25 in | H: | 0.53 in |
| V: | 4.26 in | AA: | 15.19 |
| LQ1: | 8.61 in | AB: | 6.76 |
| AF: | 0.38 | AK: | 8.5 |
| AG: | 10.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

