How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AE2: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | AG: | 10.5 |
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | T: | 3 |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | G: | 3.63 |
| LQ1: | 8.61 in | LL: | 5.25 in |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 11.3 | Output RPM: | 87.5 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Center Distance (in): | 5.25 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/4 X 4.00 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

