How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | AK: | 8.5 |
| LL: | 5.25 in | AF: | 0.38 |
| AE2: | 0.97 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 3 | V: | 4.26 in |
| BD: | 9 | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AG: | 10.5 | P: | 4.62 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 52YF |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 48 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

