How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AF: | 0.38 |
| LL: | 5.25 in | H: | 0.53 in |
| BF: | 0.53 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| BD: | 9 | T: | 3 |
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | AB: | 6.76 |
| AK: | 8.5 | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | Input HP @ 1750 RPM: | 9.38 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Ratio: | 25:1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

