How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AB: | 6.76 |
| AF: | 0.38 | LQ1: | 8.61 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| AE2: | 0.97 | P: | 4.62 in |
| LL: | 5.25 in | G: | 3.63 |
| T: | 3 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Ratio: | 30:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 48 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

