How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AF: | 0.38 |
| BF: | 0.53 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 9 | T: | 3 |
| P: | 4.62 in | AB: | 6.76 |
| AK: | 8.5 | LL: | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 8.04 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Output Diameter (in): | 3 in | Input Bore (C Face): | 1.375 |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

