How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AJ: | 7.25 |
| I: | 7.5 in | AF: | 0.38 |
| G: | 3.63 | LQ1: | 8.61 in |
| T: | 3 | LL: | 5.25 in |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| P: | 4.62 in | AB: | 6.76 |
| V: | 4.26 in | BF: | 0.53 |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Output Diameter (in): | 3 in | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

