How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.97 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AG: | 10.5 | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 3.63 |
| AB: | 6.76 | BF: | 0.53 |
| I: | 7.5 in | AF: | 0.38 |
| AK: | 8.5 | LL: | 5.25 in |
| BD: | 9 | AA: | 15.19 |
| V: | 4.26 in | T: | 3 |
Technical Specifications
| Bore Code: | 48 | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 3/4 X 4.00 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 8.04 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

