How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | H: | 0.53 in |
| P: | 4.62 in | I: | 7.5 in |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
| AA: | 15.19 | T: | 3 |
| AB: | 6.76 | LL: | 5.25 in |
| AJ: | 7.25 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| G: | 3.63 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 3 in | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.29 |
| Model Code: | 52YF | Assembly: | YF-2 |
| Bore Code: | 48 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

