How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | BD: | 9 |
| BF: | 0.53 | LQ1: | 8.61 in |
| LL: | 5.25 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| AK: | 8.5 | I: | 7.5 in |
| BE1: | 0.5 in | AG: | 10.5 |
| AB: | 6.76 | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
| AF: | 0.38 | AJ: | 7.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Model Code: | 52YF |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output RPM: | 341 |
| Input HP @ 1750 RPM: | 28.2 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

