How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AF: | 0.38 |
| AB: | 6.76 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| AG: | 10.5 | P: | 4.62 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | G: | 3.63 |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 3 | BF: | 0.53 |
| AE2: | 0.97 | AA: | 15.19 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 52YF | Series Code: | OE |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 341 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 28.2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Center Distance (in): | 5.25 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

