How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BF: | 0.53 |
| P: | 4.62 in | AK: | 8.5 |
| AF: | 0.38 | AE2: | 0.97 |
| BE1: | 0.5 in | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | I: | 7.5 in |
| G: | 3.63 | T: | 3 |
| LL: | 5.25 in | AB: | 6.76 |
| BD: | 9 | AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 341 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 3 in |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 48 | Ratio: | 5:1 |
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

