How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| H: | 0.53 in | P: | 4.62 in |
| AB: | 6.76 | AF: | 0.38 |
| LQ1: | 8.61 in | BD: | 9 |
| AA: | 15.19 | G: | 3.63 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | D: | 4.88 |
| T: | 3 | V: | 4.26 in |
| BF: | 0.53 | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 x 5/32 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 3 in |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 35 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Bore Code: | 48 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

