How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AF: | 0.38 |
| AG: | 10.5 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| LL: | 5.25 in | AB: | 6.76 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| D: | 4.88 | AE2: | 0.97 |
| BE1: | 0.5 in | T: | 3 |
| G: | 3.63 | P: | 4.62 in |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 5.14 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

