How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | AK: | 8.5 |
| BD: | 9 | AE2: | 0.97 |
| AA: | 15.19 | P: | 4.62 in |
| AG: | 10.5 | AJ: | 7.25 |
| AB: | 6.76 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.53 |
| LQ1: | 8.61 in | T: | 3 |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Model Code: | 52YF | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

