How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AG: | 10.5 | BD: | 9 |
| H: | 0.53 in | LQ1: | 8.61 in |
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | V: | 4.26 in |
| T: | 3 | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| P: | 4.62 in | G: | 3.63 |
Technical Specifications
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

