How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | LL: | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| G: | 3.63 | LQ1: | 8.61 in |
| T: | 3 | AG: | 10.5 |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 6.76 | BE1: | 0.5 in |
| D: | 4.88 | I: | 7.5 in |
| AJ: | 7.25 | BD: | 9 |
| V: | 4.26 in | P: | 4.62 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 80:1 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.91 | Center Distance (in): | 5.25 |
| Bore Code: | 48 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

