How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | H: | 0.53 in |
| D: | 4.88 | AF: | 0.38 |
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | V: | 4.26 in |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| T: | 3 | LL: | 5.25 in |
| AB: | 6.76 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Model Code: | 52YF | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 x 3/16 |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Bore Code: | 48 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

