How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 4.62 in |
| AB: | 6.76 | G: | 3.63 |
| AG: | 10.5 | V: | 4.26 in |
| T: | 3 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AA: | 15.19 | LQ1: | 9.17 in |
| LL: | 5.25 in | AF: | 0.38 |
| D: | 4.88 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Bore Code: | 48 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 19.4 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

