How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | G: | 3.63 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.38 |
| H: | 0.53 in | BE1: | 0.5 in |
| T: | 3 | AA: | 15.19 |
| AB: | 6.76 | D: | 4.88 |
| LL: | 5.25 in | LQ1: | 9.17 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Input HP @ 1750 RPM: | 2.07 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Output Diameter (in): | 3 in |
| Assembly: | YF-2 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 x 3/16 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

