How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AK: | 8.5 |
| P: | 4.62 in | LL: | 5.25 in |
| T: | 3 | G: | 3.63 |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
| D: | 4.88 | BD: | 9 |
| BE1: | 0.5 in | AF: | 0.38 |
| BF: | 0.53 | AA: | 15.19 |
| LQ1: | 9.17 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Bore Code: | 48 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.625 |
| Model Code: | 52YF | Service Factor: | 1 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 250TC | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 2.07 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/8 x 3/16 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

