How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AK: | 8.5 |
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | AJ: | 7.25 |
| AE2: | 0.97 | BF: | 0.53 |
| AB: | 6.76 | AG: | 10.5 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 9.17 in | T: | 3 |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Model Code: | 52YF |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Bore Code: | 48 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.3 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

