How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | AB: | 6.76 |
| LL: | 5.25 in | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| T: | 3 | BE1: | 0.5 in |
| BF: | 0.53 | LQ1: | 9.17 in |
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | AJ: | 7.25 |
| D: | 4.88 | H: | 0.53 in |
| AE2: | 0.97 | G: | 3.63 |
| BD: | 9 | V: | 4.26 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 11.3 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 3 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Bore Code: | 48 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output RPM: | 87.5 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Model Code: | 52YF |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

