How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | AG: | 10.5 |
| T: | 3 | AB: | 6.76 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
| G: | 3.63 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| P: | 4.62 in | AA: | 15.19 |
| AF: | 0.38 | AK: | 8.5 |
| V: | 4.26 in | I: | 7.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 x 3/16 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Motor Frame Size: | 250TC | Output RPM: | 58.3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

