How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AE2: | 0.97 |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 | AK: | 8.5 |
| BD: | 9 | P: | 4.62 in |
| LQ1: | 9.17 in | T: | 3 |
| D: | 4.88 | AG: | 10.5 |
| BE1: | 0.5 in | AA: | 15.19 |
| AJ: | 7.25 | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
Technical Specifications
| Input HP @ 1750 RPM: | 8.04 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 48 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 30:1 | Output Diameter (in): | 3 in |
| Model Code: | 52YF | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

