How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AJ: | 7.25 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| T: | 3 | AK: | 8.5 |
| V: | 4.26 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| LL: | 5.25 in | BD: | 9 |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | P: | 4.62 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Bore Code: | 48 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/8 x 3/16 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Diameter (in): | 3 in | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 8.04 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

