How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | D: | 4.88 |
| LL: | 5.25 in | G: | 3.63 |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AB: | 6.76 | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.97 |
| I: | 7.5 in | T: | 3 |
| AG: | 10.5 | V: | 4.26 in |
| AJ: | 7.25 | AF: | 0.38 |
| P: | 4.62 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | 52YF | Output Diameter (in): | 3 in |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 x 3/16 |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output RPM: | 43.8 | Motor Frame Size: | 250TC |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

